Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.890 | |
| A dimension MM | 48.006 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.502-18-12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.292 | |
| Hose cut off factor MM | 7.417 | |
| Hose size | -12 | -12 |
| Inside diameter MM | 15.596 | |
| Product height in | 0.945 | |
| Product height mm | 24.003 | |
| Product length in | 1.890 | |
| Product length mm | 48.006 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.945 | |
| Product width mm | 24.003 | |
| Series | SOCKETLESS | Socketless |