Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.890 | |
| A dimension MM | 48.006 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.502-21-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -21 | -21 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.269 | |
| Hose cut off factor MM | 6.833 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.488 | |
| Inside diameter MM | 12.395 | |
| Product height in | 0.945 | |
| Product height mm | 24.003 | |
| Product length in | 1.890 | |
| Product length mm | 48.006 | |
| Product width in | 0.945 | |
| Product width mm | 24.003 | |
| Series | SOCKETLESS | Socketless |