Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.496 | |
| A dimension MM | 37.998 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.560 | |
| Backup hex size MM | 14.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.503-10.5-5 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.560 | |
| End size 1 | -10 | -10 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.748 | |
| Hose cut off factor MM | 18.999 | |
| Hose size | -5 | -5 |
| Inside diameter MM | 4.470 | |
| Product height in | 0.551 | |
| Product height mm | 13.995 | |
| Product length in | 1.496 | |
| Product length mm | 37.998 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 13.995 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |