Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.949 | |
| A dimension MM | 49.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.503-14.5-8 | |
| Compatible hose ID MM | 10.300 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.680 | |
| End size 1 | -14 | -14 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.866 | |
| Hose cut off factor MM | 21.996 | |
| Hose size | -8 | -8 |
| Inside diameter MM | 8.738 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 1.949 | |
| Product length mm | 49.505 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |