Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.402 | |
| A dimension MM | 61.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.930 | |
| Backup hex size MM | 24.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.503-20-12 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.930 | |
| End size 1 | -20 | -20 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.881 | |
| Hose cut off factor MM | 22.377 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.509 | |
| Inside diameter MM | 12.929 | |
| Product height in | 0.945 | |
| Product height mm | 24.003 | |
| Product length in | 2.402 | |
| Product length mm | 61.011 | |
| Product width mm | 24.003 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |