Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.205 | |
| A dimension MM | 56.007 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.810 | |
| Backup hex size MM | 46.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.503-35-24.1 | |
| Compatible hose ID IN | 1.380 | |
| Compatible hose ID MM | 34.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.810 | |
| End size 1 | -35 | -35 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.826 | |
| Hose cut off factor MM | 20.980 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.203 | |
| Inside diameter MM | 30.556 | |
| Product height in | 1.811 | |
| Product height mm | 45.999 | |
| Product length in | 2.205 | |
| Product length mm | 56.007 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.811 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |