Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.913 | |
| A dimension MM | 74.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.750 | |
| Backup hex size MM | 70.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.503-65-40 | |
| Compatible hose ID IN | 2.380 | |
| Compatible hose ID MM | 60.300 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.750 | |
| End size 1 | -65 | -65 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.063 | |
| Hose cut off factor MM | 27.000 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.219 | |
| Inside diameter MM | 56.363 | |
| Product height in | 2.756 | |
| Product height mm | 70.002 | |
| Product length in | 2.913 | |
| Product length mm | 73.990 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 70.002 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |