Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.831 | |
| A dimension MM | 46.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.506-10-8P | |
| Compatible hose ID IN | 0.410 | |
| Compatible hose ID MM | 10.300 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.875 | |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.230 | |
| Hose cut off factor MM | 31.242 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.363 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 1.831 | |
| Product length mm | 46.507 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Series | PTFE CRIMP | PTFE Crimp |