Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.791 | |
| A dimension MM | 45.491 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.060 | |
| Backup hex size MM | 27.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.506-13-10 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.060 | |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.491 | |
| Hose cut off factor MM | 37.871 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.528 | |
| Inside diameter MM | 13.411 | |
| Product height in | 1.062 | |
| Product height mm | 26.975 | |
| Product length in | 1.791 | |
| Product length mm | 45.491 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.062 | |
| Series | PTFE CRIMP | PTFE Crimp |