Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.047 | |
| A dimension MM | 51.994 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 32.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.506-16-12 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.250 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.062 | |
| Hose cut off factor MM | 26.975 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.652 | |
| Inside diameter MM | 16.561 | |
| Product height in | 1.259 | |
| Product height mm | 31.979 | |
| Product length in | 2.047 | |
| Product length mm | 51.994 | |
| Product width in | 1.259 | |
| Product width mm | 31.979 | |
| Series | PTFE CRIMP | PTFE Crimp |