Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.575 | |
| A dimension MM | 40.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.506-8-6 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.750 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.095 | |
| Hose cut off factor MM | 27.813 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.276 | |
| Product height in | 1.094 | |
| Product height mm | 27.788 | |
| Product length in | 1.579 | |
| Product length mm | 40.107 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Series | PTFE CRIMP | PTFE Crimp |