Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.398 | |
| A dimension MM | 35.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.507-4-4 | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.644 | |
| Hose cut off factor MM | 16.358 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 3.988 | |
| Product height in | 0.317 | |
| Product height mm | 8.050 | |
| Product length in | 1.398 | |
| Product length mm | 35.509 | |
| Product width in | 0.317 | |
| Product width mm | 8.050 | |
| Series | PTFE CRIMP | PTFE Crimp |