Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.693 | |
| A dimension MM | 43.002 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.507-8-6P | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.828 | |
| Hose cut off factor MM | 21.031 | |
| Hose size | -6 | -6 |
| Inside diameter MM | 7.645 | |
| Product height in | 0.547 | |
| Product height mm | 13.894 | |
| Product length in | 1.693 | |
| Product length mm | 43.002 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.547 | |
| Product width mm | 13.894 | |
| Series | PTFE CRIMP | PTFE Crimp |