Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.776 | |
| A dimension MM | 70.510 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.625 | |
| Backup hex size MM | 41.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.508-28-20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.625 | |
| End size 1 | -28 | -28 |
| End Type 1 | FEMALE GAZ GLOBESEAL SWIVEL | Female GAZ globeseal swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.456 | |
| Hose cut off factor MM | 36.982 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.994 | |
| Inside diameter MM | 25.248 | |
| Product height in | 1.614 | |
| Product height mm | 40.996 | |
| Product length in | 2.776 | |
| Product length mm | 70.510 | |
| Product width mm | 40.996 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |