Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.835 | |
| A dimension MM | 72.009 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.969 | |
| Backup hex size MM | 50.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.508-35-24 | |
| Compatible hose ID IN | 1.380 | |
| Compatible hose ID MM | 34.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.969 | |
| End size 1 | -35 | -35 |
| End Type 1 | FEMALE GAZ GLOBESEAL SWIVEL | Female GAZ globeseal swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.456 | |
| Hose cut off factor MM | 36.982 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.188 | |
| Product height in | 1.968 | |
| Product height mm | 49.987 | |
| Product length in | 2.835 | |
| Product length mm | 72.009 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |