Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.004 | |
| A dimension MM | 25.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.509-10-6 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.680 | |
| End size 1 | -10 | -10 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.524 | |
| Hose cut off factor MM | 13.310 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.287 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 1.004 | |
| Product length mm | 25.502 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | PTFE CRIMP | PTFE Crimp |