Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.024 | |
| A dimension MM | 26.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.560 | |
| Backup hex size MM | 14.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.509-8-4 | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.560 | |
| End size 1 | -8 | -8 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.543 | |
| Hose cut off factor MM | 13.792 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.207 | |
| Inside diameter MM | 5.258 | |
| Product height in | 0.550 | |
| Product height mm | 13.970 | |
| Product length in | 1.024 | |
| Product length mm | 26.010 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Series | PTFE CRIMP | PTFE Crimp |