Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.244 | |
| A dimension MM | 56.998 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.517-14-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.680 | |
| End size 1 | -14 | -14 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.338 | |
| Hose cut off factor MM | 33.985 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.293 | |
| Inside diameter MM | 7.442 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 2.244 | |
| Product length mm | 56.998 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |