Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.421 | |
| A dimension MM | 61.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.517-15-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.750 | |
| End size 1 | -15 | -15 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.338 | |
| Hose cut off factor MM | 33.985 | |
| Hose size | -8 | -8 |
| Inside diameter MM | 10.008 | |
| Product height in | 1.094 | |
| Product height mm | 27.788 | |
| Product length in | 2.421 | |
| Product length mm | 61.493 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |