Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.539 | |
| A dimension MM | 64.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.517-18-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.875 | |
| End size 1 | -18 | -18 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.311 | |
| Hose cut off factor MM | 33.299 | |
| Hose size | -10 | -10 |
| Inside diameter MM | 12.979 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 2.539 | |
| Product length mm | 64.491 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |