Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.874 | |
| A dimension MM | 73.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.060 | |
| Backup hex size MM | 27.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.517-22-12 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.060 | |
| End size 1 | -22 | -22 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.354 | |
| Hose cut off factor MM | 34.392 | |
| Hose size | -12 | -12 |
| Inside diameter MM | 14.453 | |
| Product height in | 1.062 | |
| Product height mm | 26.975 | |
| Product length in | 2.874 | |
| Product length mm | 73.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.062 | |
| Product width mm | 26.975 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |