Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.070 | |
| A dimension MM | 77.978 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 32.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.517-25-12 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End size 1 | -25 | -25 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.550 | |
| Hose cut off factor MM | 39.370 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 1.259 | |
| Product height mm | 31.979 | |
| Product length in | 3.070 | |
| Product length mm | 77.978 | |
| Product width in | 1.259 | |
| Product width mm | 31.979 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |