Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.465 | |
| A dimension MM | 62.611 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 32.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.517-28-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End size 1 | -28 | -28 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.303 | |
| Hose cut off factor MM | 58.500 | |
| Hose size | -16 | -16 |
| Inside diameter MM | 20.828 | |
| Product height in | 1.259 | |
| Product height mm | 31.979 | |
| Product length in | 3.460 | |
| Product length mm | 87.884 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.259 | |
| Product width mm | 31.979 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |