Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.819 | |
| A dimension MM | 97.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.625 | |
| Backup hex size MM | 41.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.517-35-20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.625 | |
| End size 1 | -35 | -35 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.500 | |
| Hose cut off factor MM | 63.500 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.994 | |
| Inside diameter MM | 25.248 | |
| Product height in | 1.614 | |
| Product height mm | 40.996 | |
| Product length in | 3.819 | |
| Product length mm | 97.000 | |
| Product width in | 1.614 | |
| Product width mm | 40.996 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |