Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.008 | |
| A dimension MM | 51.003 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.560 | |
| Backup hex size MM | 14.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.517-6-4 | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.560 | |
| End size 1 | -6 | -6 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.338 | |
| Hose cut off factor MM | 33.985 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.175 | |
| Inside diameter MM | 4.445 | |
| Product height in | 0.550 | |
| Product height mm | 13.970 | |
| Product length in | 2.008 | |
| Product length mm | 51.003 | |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |