LEVER HANDLE
175447
Tools175447 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | LEVER | Lever |
| Product length in | | 7.391 |
| Product length mm | | 187.731 |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | | 1.375 |
| Product width mm | | 34.925 |