Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.736 | |
| A dimension MM | 69.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.810 | |
| Backup hex size MM | 46.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.568-25-20 | |
| Compatible hose ID IN | 1.120 | |
| Compatible hose ID MM | 28.600 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.810 | |
| End size 1 | -25 | -25 |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hose cut off factor IN | 1.417 | |
| Hose cut off factor MM | 35.992 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.994 | |
| Inside diameter MM | 25.248 | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 2.736 | |
| Product length mm | 69.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |