Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.875 | |
| A dimension MM | 73.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.180 | |
| Backup hex size MM | 55.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.568-32-24 | |
| Compatible hose ID IN | 1.380 | |
| Compatible hose ID MM | 34.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.180 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.496 | |
| Hose cut off factor MM | 37.998 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.286 | |
| Inside diameter MM | 32.664 | |
| Product height in | 2.160 | |
| Product height mm | 54.864 | |
| Product length in | 2.874 | |
| Product length mm | 73.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 54.864 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |