Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.346 | |
| A dimension MM | 85.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.370 | |
| Backup hex size MM | 60.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.568-40-32 | |
| Compatible hose ID IN | 1.810 | |
| Compatible hose ID MM | 46.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.370 | |
| End size 1 | -40 | -40 |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.507 | |
| Hose cut off factor MM | 38.278 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.755 | |
| Product height in | 2.360 | |
| Product height mm | 59.944 | |
| Product length in | 3.346 | |
| Product length mm | 84.988 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |