Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.465 | |
| A dimension MM | 88.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.960 | |
| Backup hex size MM | 75.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.568-50-32 | |
| Compatible hose ID IN | 1.810 | |
| Compatible hose ID MM | 46.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.960 | |
| End size 1 | -50 | -50 |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.625 | |
| Hose cut off factor MM | 41.275 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.755 | |
| Inside diameter MM | 44.577 | |
| Product height in | 2.950 | |
| Product height mm | 74.930 | |
| Product length in | 3.465 | |
| Product length mm | 88.011 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 74.930 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |