Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.661 | |
| A dimension MM | 93.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 3.930 | |
| Backup hex size MM | 100.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.568-70-48 | |
| Compatible hose ID MM | 76.200 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 3.930 | |
| End size 1 | -70 | -70 |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.811 | |
| Hose cut off factor MM | 45.999 | |
| Hose size | -48 | -48 |
| Inside diameter IN | 2.844 | |
| Inside diameter MM | 72.238 | |
| Product height in | 3.937 | |
| Product height mm | 100.000 | |
| Product length in | 3.661 | |
| Product length mm | 92.989 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.937 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |