Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | PLUG | Plug |
| Product height in | | 1.622 |
| Product height mm | | 41.199 |
| Product length in | | 0.625 |
| Product length mm | | 15.875 |
| Product width in | | 1.622 |
| Product width mm | | 41.199 |