Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.012 | |
| A dimension MM | 76.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.180 | |
| Backup hex size MM | 55.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.589-24-24P | |
| Compatible hose ID IN | 1.380 | |
| Compatible hose ID MM | 34.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.180 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.633 | |
| Hose cut off factor MM | 41.478 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.203 | |
| Inside diameter MM | 30.556 | |
| Product height in | 2.165 | |
| Product height mm | 54.991 | |
| Product length in | 3.012 | |
| Product length mm | 76.505 | |
| Product width in | 2.165 | |
| Product width mm | 54.991 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |