Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.545 | |
| A dimension MM | 90.043 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.750 | |
| Backup hex size MM | 70.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.589-32-32P | |
| Compatible hose ID IN | 1.810 | |
| Compatible hose ID MM | 46.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.750 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.704 | |
| Hose cut off factor MM | 43.300 | |
| Hose size | -32 | -32 |
| Inside diameter MM | 43.231 | |
| Product height in | 2.756 | |
| Product height mm | 70.002 | |
| Product length in | 3.543 | |
| Product length mm | 89.992 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.756 | |
| Product width mm | 70.002 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |