Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.791 | |
| A dimension MM | 45.491 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.589-4-4P | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.680 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.122 | |
| Hose cut off factor MM | 28.499 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.134 | |
| Inside diameter MM | 3.404 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 1.791 | |
| Product length mm | 45.491 | |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |