
Danfoss Char-Lynn
176-0019-004
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
176-0019-004
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Available in a variety of sizes | |
| Model Code | ADT31A00AA10000D | |
| Product Height | 7.68 in | |
| Product Length/Depth | 7.6 in | |
| Product Type | VIS Geroler | |
| Product Volume | 448.85 in³ | |
| Product Weight | 47 lb | |
| Product Width | 7.69 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | VIS 40 Series |