Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.457 | |
| A dimension MM | 37.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.618-4-5P | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.680 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.978 | |
| Hose cut off factor MM | 24.850 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.196 | |
| Inside diameter MM | 4.978 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 1.457 | |
| Product length mm | 37.008 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 16.993 | |
| Series | PTFE REUSABLE | PTFE Reusable |