Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.693 | |
| A dimension MM | 43.002 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.060 | |
| Backup hex size MM | 27.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.618-8-8P | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.060 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.093 | |
| Hose cut off factor MM | 27.762 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.382 | |
| Inside diameter MM | 9.703 | |
| Product height in | 1.062 | |
| Product height mm | 26.975 | |
| Product length in | 1.693 | |
| Product length mm | 43.002 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.062 | |
| Series | PTFE REUSABLE | PTFE Reusable |