Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.815 | |
| A dimension MM | 71.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.930 | |
| Backup hex size MM | 24.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.698-12-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.930 | |
| End size 1 | -12 | -12 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.909 | |
| Hose cut off factor MM | 48.489 | |
| Hose size | -6 | -6 |
| Inside diameter MM | 8.200 | |
| Product height in | 0.944 | |
| Product height mm | 23.978 | |
| Product length in | 2.815 | |
| Product length mm | 71.501 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.944 | |
| Product width mm | 23.978 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |