Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.228 | |
| A dimension MM | 82.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.440 | |
| Backup hex size MM | 36.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 17.698-20-10 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.440 | |
| End size 1 | -20 | -20 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.000 | |
| Hose cut off factor MM | 50.800 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.506 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 3.228 | |
| Product length mm | 81.991 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |