177011-C
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
177011-C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Package contents | Plate | |
| Product Height | 1.5 in | |
| Product Length/Depth | 7.25 in | |
| Product Type | Spare Part | |
| Product Volume | 61.988 in³ | |
| Product Width | 5.7 in | |
| Sub-brand | None | |
| Trade Name | None |