
Danfoss Char-Lynn
178-0097-004
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
178-0097-004
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Model Code | ADT31F08AA40000D |
| Product Height | 6.08 in |
| Product Length/Depth | 12.33 in |
| Product Type | VIS Geroler |
| Product Volume | 576.492 in³ |
| Product Weight | 73.9 lb |
| Product Width | 7.69 in |
| Sub-brand | Char-Lynn |
| Trade Name | VIS 40 Series |