
CARVE OUT
178-0108-004
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
178-0108-004
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 6.080 | |
| Product height mm | 154.432 | |
| Product length in | 11.710 | |
| Product length mm | 297.434 | |
| Product width in | 7.690 | |
| Product width mm | 195.326 | |
| Sub brand | CHAR-LYNN | Char-Lynn |