Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.304 | |
| A dimension MM | 58.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 17811-06-06XZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.123 | |
| Hose cut off factor MM | 28.524 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.276 | |
| Inside diameter MM | 7.010 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 2.303 | |
| Product length mm | 58.496 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 16.993 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |
