Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.300 | |
| A dimension MM | 58.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.670 | |
| End connection hex size MM | 17.018 | |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End type 1 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.670 | |
| Hex size 1 MM | 17.018 | |
| Hose cut off factor IN | 1.120 | |
| Hose cut off factor MM | 28.500 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.000 | |
| Product height in | 0.770 | |
| Product height mm | 19.558 | |
| Product length in | 2.303 | |
| Product length mm | 58.496 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |
