Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.268 | |
| A dimension MM | 83.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 17811-12-12XZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.733 | |
| Hose cut off factor MM | 44.018 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product height in | 1.181 | |
| Product height mm | 29.997 | |
| Product length in | 3.267 | |
| Product length mm | 82.982 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1 1/16-14 UN | 1 1/16-14 UN |
