OCST 1 08 10161-00147-00
179854
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 3.130 |
| Product height mm | | 79.502 |
| Product length in | | 3.500 |
| Product length mm | | 88.900 |
| Product width in | | 1.000 |
| Product width mm | | 25.400 |