Danfoss Airflex
180002S
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
180002S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Can Making Machinery, Commercial Laundry Equipment, Metal Forming Machinery, Oil Field Machinery, Printing Machinery, Rubber Processing Machinery, Tire Building Machinery | |
| Brand | Danfoss | |
| Clutch-Brake Application | Pressure Set | |
| Clutch-Brake Type | CB | |
| Configuration | Single Element | |
| Feature | Rugged tire-like constricting tubeForce applied uniformly at optimum radiusWide range of torque capacity | |
| Friction Width | 5.25 in | |
| Inertia | 1115 lb/ft² | |
| Item type | Clutch | |
| Maximum Speed | 670 RPM | |
| Product Height | 53.625 in | |
| Product Length/Depth | 53.625 in | |
| Product material | Carbon steel and Neoprene | |
| Product Type | Constricting Clutches and Brakes | |
| Product Volume | 19956.946 in³ | |
| Product Weight | 262 lb | |
| Product Width | 6.94 in | |
| Size | 45 | |
| Static Torque - Forward | 260000 LB.IN@75 PSI | |
| Sub-brand | Airflex | |
| Trade Name | CB Series |