STEEL BALL
18015-000
Tools18015-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Ball |
| Product height in | 0.188 |
| Product height mm | 4.762 |
| Product length in | 0.188 |
| Product length mm | 4.762 |
| Product material | Chrome steel |
| Product width in | 0.188 |
| Product width mm | 4.762 |