
CARVE OUT
182-0039-004
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
182-0039-004
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 7.120 |
| Product height mm | 180.848 |
| Product length in | 8.630 |
| Product length mm | 219.202 |
| Product width in | 7.690 |
| Product width mm | 195.326 |
| Sub brand | Char-Lynn |